Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Discontinued

Product Family

Cybex SC 300 Series Secure Desktop KVM Switches

The Avocent SwitchView™ SC 300 KVM switch series offers proven, secure access for any environment where security is mandatory and expanded USB support is required. The SC 300 series is NIAP validated to EAL4+ and allows for multiple levels of physical security and CAC capability, enabling you to consolidate multiple workstations of varying security classification levels with one keyboard, monitor and mouse without compromising network security.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct

Replacement Products

Cybex™ SC800 Series Secure Desktop KVM Switches

The Cybex SC800 series secure desktop KVM switching portfolio offers a proven solution for guarding against desktop cyber intrusion. These switches, that switch between networks at the push of a button, are certified to meet the NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0. They provide high resolution compatibility utilizing HDMI, DisplayPort, and DVI technology. The SC800 series models support 2, 4, or 8 networks, a single monitor, and CAC through a dedicated port.

Cybex™ SC900 Series Secure Desktop KVM Switches

The Cybex™ SC900 series secure desktop KVM switching portfolio offers a proven solution for guarding against desktop cyber intrusion. These switches, that switch between networks at the push of a button, are certified to meet the NIAP Common Criteria Protection Profile for Peripheral Sharing Switch ver. 3.0. They provide high resolution compatibility utilizing HDMI, DisplayPort, and DVI technology. The SC900 series models support 2, 4, or 8 networks, two monitors, and CAC through a dedicated port.

Partner Login

Language & Location