Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Vertiv Avocent Local Rack Access | 1U | LCD | Rack Mount Console

The Vertiv Avocent Local Rack Access (LRA) Console provides the simplicity, efficiency and ease of use to make it the ideal data center access point. When connected to a KVM switch, the LRA line enables easy access to multiple servers making software upgrades, troubleshooting, system monitoring, convenient, less time-consuming and protecting uptime. Compatible with all Vertiv Avocent data center KVM switches, it includes a widescreen LCD console tray, full desktop-style keyboard with touchpad.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
SIMPLIFIED MANAGEMENT: Simplifies software upgrades, troubleshooting, and system monitoring by providing easy, localized access to multiple servers when connected to a KVM switch.
1U DESIGN: Includes room for KVM installation in same tray, as well as USB and VGA interfaces that are broadly compatible with servers and other appliances.
KIT INCLUDES: 1x transmitter and 1x receiver, 2x VGA cables, 1x 3.5 mm audio cable, 2x USB B to A cables, and 2x power supplies with power cords.
DISPLAY: Widescreen 19" LED LCD panel with a 16:9 aspect ratio delivers resolutions up to 1600 x 1200.
EASE OF USE: Full keyboard with touchpad provides ease of use.
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Professional Services
  • Retail and Wholesale
  • Transportation

Benefits

Console Tray
Widescreen: 19” LED LCD panel with a 16:9 aspect ratio
Form Factor: Easy access in the 1U space
User Interface: On-Screen menu has an intuitive design and can be accessed in 7 languages
Data Center Local Access: Complete entry point to local servers when needed
Ease Of Use: Full desktop style keyboard with number pad, touch pad and 2 USB 2.0 pass through ports 
 
Bundle
Preintegrated 16 Port KVM over IP switch seamlessly fits in same 1U that the LCD tray occpuies
Supports CAC for smart cards and password protection.
Virtual media is available for out-of-band file transfers and OS patch deployments.
Session sharing allows for Diagnostic and multi-viewing.
LDAP user Authentication.
16 MPUIQ server interface modules included

Features

Global certifications and availability
19” Widescreen HD LED-backlit monitor
Dual USB 2.0 pass-thru for faster data transmission
Fully installed console occupies only 1U rack space
Intuitive and user friendly on-screen display user interface
Full 103 key keyboard with number pad and touch pad pointer
Keyboard available in 12 languages
TAA compliant version available
Power efficient during operation and standby  
Also available bundled with 8 Port digital KVM switch

By providing easy access to multiple servers and other IT gear, the Vertiv Avocent Local Rack Access (LRA) Console makes software upgrades, troubleshooting and system monitoring more convenient and less time consuming, protecting uptime and staff time. The console includes a widescreen 18.5” LED LCD panel and full desktop-style keyboard with touchpad for ease of use. The rackmount Vertiv Avocent LRA Console cuts the clutter of crash carts and space-consuming monitors and keyboards. It’s compatible with most of the Vertiv Avocent KVM switches and leaves room for KVMs or other equipment in the same 1U tray for organized operation. The tray features standard USB and VGA interfaces that are broadly compatible with servers and network devices. Its minimal power draw during standby and operation saves energy and money.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location