Avocent HMXMGR Management Appliance
The Avocent HMX Digital High Performance KVM system is part of the HMX matrix switching solution, an ideal solution for physical separation of computers from users.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Broadcast and Entertainment
- Military, Defense, Aerospace and Missile
Avocent HMXMGR Management Appliance
The Avocent HMX Digital High Performance KVM system is part of the HMX matrix switching solution, an ideal solution for physical separation of computers from users.
- Broadcast and Entertainment
- Military, Defense, Aerospace and Missile
Benefits
Features
Specifications
- Product Overview
- Type
- HPKVM
- Input Ports
- N/A
- Output Ports
- N/A
- Video Connection
- N/A
- Video Resolution
- N/A
- Graphic Mode
- Internal Modem
- No
- Service Processor support
- NO
- Power Description
- Power Supply(s)
- Yes
- Input Power (Maximum)
- 100 to 240 VAC, 4A maximum, 50 to 60 Hz
- Interfaces/Ports
- Network Interface(s)
- N/A
- USB ports
- Not Active
- USB Hub Support
- N/A
- Operational Conditions
- Operating Temperature
- 0 to 40ºC / 32 to 104ºF
- Humidity
- 10% to 90% non-condensing
- Storage Temperature
- -31° to 158°F (-35° to 70°C)
- Physical Characteristics
- Weight
- 13 lbs
- Weight
- 5.9 kgs
- Height
- 1.7 in
- Height
- 43.18 mm
- Width
- 16.8 in
- Width
- 426.72 mm
- Depth
- 14 in
- Depth
- 355.6 mm
- Miscellaneous
- Agency Approvals
- CE, FCC, UL
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.