Vertiv™ Avocent® MP1000 Management Platform
Quick Access
Specifications
Technical Specifications
Vertiv™ Avocent® MP1000 Management Platform
- Graphic Mode
- Humidity
- 10-80% Relative Humidity with 29° C max dew point
- Power Supply(s)
- Dual
- Power Description
- Network Interfaces
- 2 x 1G Ports
- Serial Ports
- 1 x DB9
- Interfaces/Ports
- USB Ports
- 2 x USB 3.0
- Operating Temperature
- 10 - 35° C (50-95° F)
- Fans
- 3
- Operational Conditions
- Agency Approvals
- Please reference Data Sheet for Agency Approvals
- Physical Characteristics
- Weight
- 29.98 lbs
- Weight
- 13.6 kgs
- Height
- 2.5 in
- Height
- 42.8 mm
- Width
- 17.08 in
- Width
- 434 mm
- Depth
- 3.5 in
- Depth
- 596 mm
- Miscellaneous
- Storage Temperature
- -40 to -65° C (-40 to -149° F)
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Vertiv™ Avocent® MP1000 Management Platform
The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® RM1048 Rack Manager uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.