Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

Avocent MPU8032DAC Digital KVM Switch

32-port, 8 digital KVM paths, dual AC power supply

View Current Promotions
Login to Save for Later
Key Benefits
Significant reduction of cable volume. Remote access to KVM, USB, and serial connections. Serial adaptors support SSH connections and Cisco pinout to make connections to Cisco equipment quick and easy. Virtual media enables remote USB connections and support for smartcard/CAC readers. Local and remote browser interface for easy setup and use.
Best Suited For:
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

• Improved remote management and staff efficiency • Make connections to Cisco equipment quick and easy • Improved physical security • Local and remote browser interface for easy setup and use • Centralized management for large deployments

Features

• Remote access to KVM, USB and serial connections • Serial adaptors support SSH connections and the Cisco® pinout • Virtual media enables remote USB connections and support for smartcard/CAC readers • Built-in Web interface • Managed with the Avocent DSView™ 4 management software • FIPS 140-2 compliance: Based on the FIPS 140-2 validated cryptographic module(s) (Certificate #1051)

The Avocent MergePoint Unity™ switch provides IT administrators a complete remote management solution to access and control servers, networking equipment and other devices found in data centers and branch offices.

Avocent MPU8032DAC Digital KVM Switch
Physical Characteristics
Weight
8.6 lbs
Weight
3.9 kgs
Height
1.72 in
Height
43.69 mm
Width
17 in
Width
431.8 mm
Depth
13.38 in
Depth
339.85 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Current Promotions

 Image

Up to 28% Price Reduction on MPUMPU2032DAC-001, MPU4032DAC-001 and MPU8032DAC-001

The pioneer of digital KVM technology delivers industry leading capabilities like true serial connectivity, virtual media, integrated PDU interface, and small form factor interface module for less.

Partner Login

Language & Location