Quick Access
Avocent MPU2032DAC Digital KVM Switch
Quick Access
Specifications
Technical Specifications
Avocent MPU2032DAC Digital KVM Switch
- Graphic Mode
- Internal Modem
- No
- Service Processor support
- No
- Extension Distance
- 50m
- Cellular Support
- No
- Power Description
- Power Supply(s)
- Single or dual power, internal, 100-240V
- Input Power (Maximum)
- 40W
- Interfaces/Ports
- Network Interface(s)
- (2) 10/100/1000 Ethernet
- USB ports
- 4
- USB Hub Support
- Yes
- Operational Conditions
- Operating Temperature
- 32° to 22°F (0° to 50°C)
- Humidity
- 5 - 95% relative humidity 38.7°C max wet bulb temp
- Storage Temperature
- -4° to 158°F (-20° to 70°C)
- Physical Characteristics
- Weight
- 8.6lbs
- Weight
- 3.9 kgs
- Height
- 1.72 in
- Height
- 43.69 mm
- Width
- 17 in
- Width
- 431.8 mm
- Depth
- 13.38 in
- Depth
- 339.85 mm
- Miscellaneous
- Other supported accessories
- Serial
- Authentication Supported
- Local, LDAP
- Agency Approvals
- UL, FCC, cUL, ICES003, CE, VCCI, KCC, C-Tick, GOST
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Avocent MPU2032DAC Digital KVM Switch
The Avocent MergePoint Unity™ switch provides IT administrators a complete remote management solution to access and control servers, networking equipment and other devices found in data centers and branch offices.