Vertiv™ Avocent® MP1000 Management Platform
The Vertiv™ Avocent® MP1000 Management Platform enables IT teams to manage IT infrastructure remotely and securely, while benefitting from automated deployment and configuration processes. Vertiv™ Avocent® Management Platform Virtual Appliance is the software version of the Avocent ADX-MP1000DAC-400 hardware appliance. It is designed for secure remote management and provides a rich set of REST APIs and SDK to help automate deployment and configuration changes to IT equipment.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking Financial and Insurance
- Broadcast and Entertainment
- Data CenterColocationHosting
- Education
- Healthcare
- Government
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Vertiv™ Avocent® MP1000 Management Platform
The Vertiv™ Avocent® MP1000 Management Platform enables IT teams to manage IT infrastructure remotely and securely, while benefitting from automated deployment and configuration processes. Vertiv™ Avocent® Management Platform Virtual Appliance is the software version of the Avocent ADX-MP1000DAC-400 hardware appliance. It is designed for secure remote management and provides a rich set of REST APIs and SDK to help automate deployment and configuration changes to IT equipment.
- Banking Financial and Insurance
- Broadcast and Entertainment
- Data CenterColocationHosting
- Education
- Healthcare
- Government
- Manufacturing
- Retail and Wholesale
- Telecom
- Transportation
Benefits
Features
Specifications
The Vertiv™ Avocent® DSView™ Solution is built upon a secure common architecture which seamlessly integrate and scale to create an open yet resilient IT management platform – from Enterprise to Edge configurations. Avocent® DSView™ Solution provides the highest performance and agility, security, and enables automation, management, monitoring and control of all your devices like no other solution in the market. The Vertiv™ Avocent® MP1000 Management Platform allows users to manage service processors, virtual machines, IP KVM modules and remote access appliances. It also provides centralized firmware update capability to IT devices and limits security risks. The Vertiv™ Avocent® RM1048 Rack Manager uses a single IP to access devices, reduces power and cabling costs with PoE and can offer over 100+ user sessions without more hardware. The Vertiv™ Avocent® IPUHD 4K IP KVM offers remote 4K KVM with fast and precise mouse synchronization and end to end encryption of all traffic. It offers HDMI, DP, MiniDP adapters along with native USB-C for plug and play connectivity. The Vertiv™ Avocent® IPIQ IP KVM solution scales from edge to enterprise and increases productivity by simplifying remote access and troubleshooting of IT devices with enhanced video resolution.
- Graphic Mode
- Humidity
- 10-80% Relative Humidity with 29° C max dew point
- Power Supply(s)
- Dual
- Power Description
- Network Interfaces
- 2 x 1G Ports
- Serial Ports
- 1 x DB9
- Interfaces/Ports
- USB Ports
- 2 x USB 3.0
- Operating Temperature
- 10 - 35° C (50-95° F)
- Fans
- 3
- Operational Conditions
- Agency Approvals
- Please reference Data Sheet for Agency Approvals
- Physical Characteristics
- Weight
- 29.98 lbs
- Weight
- 13.6 kgs
- Height
- 2.5 in
- Height
- 42.8 mm
- Width
- 17.08 in
- Width
- 434 mm
- Depth
- 3.5 in
- Depth
- 596 mm
- Miscellaneous
- Storage Temperature
- -40 to -65° C (-40 to -149° F)
- Vertiv™ Avocent® DSView™ Resolving Bulk Firmware Update Issues Tech Note
- Vertiv™ Avocent® MP1000 High Availability Tech Note
- Vertiv™ Avocent® MP1000 USB Recovery Tech Note.pdf
- Vertiv™ Avocent® DSView™ Solution IMG File Mounting and Browsing Tech Note.pdf
- Vertiv™ Avocent® Log In Issues with External Authentication Provider Users Tech Note
- Vertiv™ Avocent® Using the Viewer Session API Tech Note
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.