Quick Access
Vertiv XTE 601P, 72" Enclosure
Quick Access
Specifications
Technical Specifications
Vertiv XTE 601P, 72" Enclosure
- Ordering Information
- Part Number
- F2013066
- Part type
- Enclosure
- Color
- Off-white
- Description
- Equipped with NetSure 502 DC Power System
- Physical Characteristics
- Weight
- 752 lbs
- Height
- 72 in
- Width
- 32 in
- Depth
- 39 in
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.