Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv™ NetSure™ X701 Multi-Bay Outdoor Enclosure

The Vertiv™ NetSure™ X701 provides room for power, batteries, and other sensitive equipment in a single convenient outdoor enclosure. Its aluminum construction provides protection from both vandalism and harsh environmental conditions while still standing up to high winds and seismic events. With up to 15kW of heat dissipation available, the NetSure™ X701 outdoor enclosure is designed to handle ever-increasing heat load requirements at your base station and network edge sites.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
UL 2416 Certified
Factory Integrated Vertiv™ NetSure™ 512 supports -48V and -58V DC loads
Battery trays for (3) strings of VRLA batteries up to 210Ah each
Up to 74RU of available equipment space
Convenient cable entry and management throughout the enclosure
Best Suited For:
  • Telecom
Warranty: Standard warranty is one year, parts only

Model Specifications Overview
NetSure X701, Two Bay
F2020029   Cool white   43 RU available   86 in   68 in   54 in   1300 lbs  
NetSure X701, Three Bay
F2020030   Cool White   76 RU available   74 in   102 in   54 in   1650 lbs  

Benefits

Leverage limited space at cell sites by housing all your base station equipment in a single weatherproof enclosure
Keep your 5G infrastructure cool with cost-effective closed-loop heat exchanger technology
Shorten deployment time and reduce installation fees with factory-integrated power
Access internal components in tight spaces using removable rear access panels
Reduce solar heat absorption and lower cooling expense with specially formulated cool white paint

Features

Room for power, batteries, and up to 74RU of customer equipment in a two or three-bay footprint
6000 watts of heat dissipation per equipment chamber
Built and tested to withstand extreme environmental conditions
Cable management throughout and between chambers
Exterior mounting points for AC service entrance and other equipment

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Partner Login

Language & Location