Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product

Vertiv™ NetSure™ External Distribution Box (EDB)

The Vertiv™ NetSure™ External Distribution Box (EDB) holds both DC distribution and fiber distribution in a single convenient enclosure. Aluminum construction helps protect against vandalism and harsh environmental conditions, with knockouts for conduit entry as well as grommets for convenient trunk cable passthrough. The enclosure includes (2) individually fed 26-position DC distribution panels. The fiber chamber provides 48 ports for termination and a spool for fiber slack management.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
UL 2416 Certified
Accepts -48VDC or -58VDC applications
Mounts to Unistrut assemblies, walls, or H-frames
Bottom cable entry/exit for DC feeds, power and fiber trunk cables, and alarm wiring
Convenient cable management
Best Suited For:
  • Telecom
Warranty: Standard warranty is one year, parts only

Benefits

House power and fiber distribution together in a convenient external enclosure
Simplify radio installation and maintenance by moving power and fiber connections outside of your shelter
Save energy with cool white paint finish that absorbs less heat from the sun and eliminates need for active cooling
Use a separate compartment for trunk cable entrance and management
Easily route cables through multiple entry points in a variety of sizes

Features

52 distribution positions for -48 VDC or -58 VDC
Low-voltage disconnect available in one or both panels
48-port fiber connection
Coil for fiber slack storage
Cable management throughout power and fiber chambers

Vertiv™ NetSure™ External Distribution Box (EDB)
Ordering Information
Part Number
F1011259, F1011265, F1011266
Part Type
Outdoor Enclosure
Color
Cool White
Description
NetSure™ EDB, 2 x 26-position DC CB panels
Physical Characteristics
Material
Aluminum Enclosure
Mounting
Wall or H-frame
Total Footprint (W x D)
40" x 9"
Weight
135 lbs
Height
61 in
Width
40 in
Depth
9 in
Production Information
Capacity (Equipped)
240 A per panel
Capacity (Maximum)
240 A per panel
Security/Locking
Hex/Pin
Cable Ports / Entry
Bottom
Grounding
Interior main ground bar; 2 x cable management ground bars; exterior chassis ground
Panel Type
DC
Regulatory Compliance
UL

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location