Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Model

NetSure X701, Two Bay

UL 2416 Certified
Factory Integrated Vertiv™ NetSure™ 512 supports -48V and -58V DC loads
Battery trays for (3) strings of VRLA batteries up to 210Ah each
Up to 74RU of available equipment space
Convenient cable entry and management throughout the enclosure
Technical Specifications
NetSure X701, Two Bay
Ordering Information
Part Type
F2020029
Color
Cool white
Description
43 RU available
Physical Characteristics
Material
Steel and aluminum
Mounting
Pad or platform
Weight
1300 lbs
Weight
590 kgs
Height
86 in
Height
2184.4 mm
Width
68 in
Width
1727.2 mm
Depth
54 in
Depth
1371.6 mm
Production Information
Capacity (Maximum)
525A at -48VDC; 243A at -58VDC
Security/Locking
Padlock hasp included
Cable Ports / Entry
Knockouts on bottom, rear, and sides
Power System
NetSure™ 512
Battery Compartment
Up to (3) strings of 210Ah VRLA batteries
Thermal System
Heat exchanger
Grounding
(10) position ground bar in each chamber
Regulatory Compliance
UL 2416; Telcordia GR-487

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

NetSure X701, Two Bay

Warranty : Standard warranty is one year, parts only

Benefits

Leverage limited space at cell sites by housing all your base station equipment in a single weatherproof enclosure
Keep your 5G infrastructure cool with cost-effective closed-loop heat exchanger technology
Shorten deployment time and reduce installation fees with factory-integrated power
Access internal components in tight spaces using removable rear access panels
Reduce solar heat absorption and lower cooling expense with specially formulated cool white paint

Features

Room for power, batteries, and up to 74RU of customer equipment in a two or three-bay footprint
6000 watts of heat dissipation per equipment chamber
Built and tested to withstand extreme environmental conditions
Cable management throughout and between chambers
Exterior mounting points for AC service entrance and other equipment

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location