Quick Access
Vertiv XTE 601E, 84" Enclosure
Quick Access
Specifications
Technical Specifications
Vertiv XTE 601E, 84" Enclosure
- Ordering Information
- Model (Catalog Number)
- 84" Enclosure
- Part Number
- F2017006
- Part type
- Enclosure
- Color
- Off-white
- Description
- Includes heat exchanger and (2) TECs
- Physical Characteristics
- Weight
- 1041
- Weight
- 472
- Height
- 84"
- Height
- 2134
- Width
- 32"
- Width
- 813
- Depth
- 34"
- Depth
- 864
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.