Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Product Family

Vertiv XTE 601E Series

Designed to support C-RAN technology today while providing the flexibility to adapt to the 5G infrastructure needs of tomorrow. Streamline infrastructure at your site by consolidating electronics, power and batteries in a single enclosure.

Get Brochure Get Manual
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv XTE 601E, 84" Enclosure
84" Enclosure   F2017006   Enclosure   Off-white   Includes heat exchanger and (2) TECs   84"   32"   34"   1041  
Vertiv XTE Sole Enclosure
Sole Enclosure   F2014021   Enclosure   Off-white   Accepts DC power, HX or HVAC, Ni-Cd or VRLA   48"   28"   28"   235  

Benefits

Protect critical electronics and equipment from adverse environmental conditions
Maintain a cool operating environment with versatile thermal solutions
Quick site turn up with fully integrated, high capacity enclosure that integrates into your cell site with ease

Features

Door mounted heat exchanger or air conditioner options for thermal control
AC power input options available along with optional AC surge protection device
Optional ancillary chambers available for batteries and customer access electronics
Accepts NetSure DC power systems and third party equipment
Integrated or external distribution available with optional DC surge protection
Designed to meet Telcordia’s GR-487-CORE and UL Listed to NWIN 2416 requirements

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location