Vertiv™ Structure Cabling Connection-Copper Cables Patch Cord Series
Vertiv copper patch cables are suitable for cabling system management or equipment connection with high performance margin to ensure excellent system performance. Specially designed anti-loosening connectors and internal independent pair alignment ensure high speed and stable network data transmission performance.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Government
Vertiv™ Structure Cabling Connection-Copper Cables Patch Cord Series
Vertiv copper patch cables are suitable for cabling system management or equipment connection with high performance margin to ensure excellent system performance. Specially designed anti-loosening connectors and internal independent pair alignment ensure high speed and stable network data transmission performance.
- Banking, Financial and Insurance
- Construction and Engineering
- Data Center/Colocation/Hosting
- Education
- Healthcare
- Government
Specifications
Vertiv’s copper patch cables include Cat.5e shielded/unshielded, Cat.6 shielded/unshielded, Cat6A shielded/unshielded, Cat.8 shielded patch cables and 110 voice adapter patch cables, all of which meet the requirements of TIA/EIA-568 and ISO/IEC 11801 standards. Management room equipment subsystem jumper, and can meet the high-density network equipment connection. Jumper RJ45 plug with soft tail structure, to ensure the connection between the cable and crystal head, crystal head crimp reed 50μm gold-plated overall, to ensure excellent performance. All patch cords use multi-strand stranded cable, patch cords are flexible, easy to bend and not easy to break, while the use of gradual force principle of the extended sheath, anti-slip and anti-pull, to ensure a certain bending radius to reduce the impact of cable bending on transmission performance. All jumper cables are provided in 1, 2, 3, 5 meters and other lengths and a variety of colors, different fire rating outer sheath options to meet the fire rating requirements of various places, easy to plan, reduce waste, convenient operation and maintenance.