Vertiv™ Liebert® GXT5 UPS, 500VA - 3000VA, Double Conversion Rack/Tower VRLA UPS 120V UPS
The Vertiv™ Liebert® GXT5 online double conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Education
- Government
- Healthcare
- Retail and Wholesale
- Banking Financial and Insurance
Vertiv™ Liebert® GXT5 UPS, 500VA - 3000VA, Double Conversion Rack/Tower VRLA UPS 120V UPS
The Vertiv™ Liebert® GXT5 online double conversion UPS family offers the highest level of power conditioning and power protection for critical business IT systems. Continuous power conditioning, zero transfer time, pure sinewave output, and scalable runtime make it ideally suited to protect critical infrastructure in both centralized and edge network applications.
- Education
- Government
- Healthcare
- Retail and Wholesale
- Banking Financial and Insurance
Specifications
The Vertiv™ Liebert® GXT5 UPS offers a full range of single-phase UPS. It’s easy to deploy with convertible rack/tower design that offers installation flexibility, and its gravity-sensing, color LCD provides a user-friendly interface for local configuration and management. Setup and configuration is also made easy auto-detection of external battery cabinets for additional runtime solutions. With available network card (NIC), the Vertiv suite of management solutions including Trellis™ Power Insight and Vertiv™ LIFE™ Services remote service delivery tools are available to support your critical infrastructure. Designed for high availability and capacity, these UPS models with high output power factors up to unity, provide more usable power in a compact solution, enabling more usable power for connected equipment. High efficiency operation of this Energy Star® 2.0 certified UPS means you get protection while being energy conscience. Increased efficiency is also achieved with Active ECO operating mode.
GXT5-500LVRT2UXL
|
||||||||
---|---|---|---|---|---|---|---|---|
500VA / 500W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA 5-15P; Output: 5-15R × 6 | 3.4 in | 16.9 in | 15.7 in | 37 lb |
See more product information | ||||||||
GXT5-500LVRT2UXLN
|
||||||||
500VA / 500W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA 5-15P; Output: 5-15R × 6 | 3.4 in | 16.9 in | 15.7 in | 37 lb |
See more product information | ||||||||
GXT5-750LVRT2UXL
|
||||||||
750VA / 750W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA 5-15P; Output: 5-15R × 6 | 3.4 in | 16.9 in | 15.7 in | 37 lb |
See more product information | ||||||||
GXT5-750LVRT2UXLN
|
||||||||
750VA / 750W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA 5-15P; Output: 5-15R × 6 | 3.4 in | 16.9 in | 15.7 in | 37 lb |
See more product information | ||||||||
GXT5-1000LVRT2UXL
|
||||||||
1000VA / 1000W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA 5-15P; Output: 5-15R × 6 | 3.4 in | 16.9 in | 15.7 in | 37 lb |
See more product information | ||||||||
GXT5-1000LVRT2UXLN
|
||||||||
1000VA / 1000W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA 5-15P; Output: 5-15R × 6 | 3.4 in | 16.9 in | 15.7 in | 37 lb |
See more product information | ||||||||
GXT5-1500LVRT2UXL
|
||||||||
1500VA /1350W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA 5-15P A; Output: 5-15R × 6 | 3.4 in | 16.9 in | 18.6 in | 46.2 lb |
See more product information | ||||||||
GXT5-1500LVRT2UXLN
|
||||||||
1500VA /1350W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA 5-15P A; Output: 5-15R × 6 | 3.4 in | 16.9 in | 18.6 in | 46.2 lb |
See more product information | ||||||||
GXT5-2000LVRT2UXL
|
||||||||
2000VA / 1800W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Entrada: NBR 14136-20A; Saída: NBR 14316-20A x 4 | 3.4 in | 16.9 in | 18.5 in | 47.5 lb |
See more product information | ||||||||
GXT5-2000LVRT2UXLN
|
||||||||
2000VA / 1800W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA L5-20P A; Output: L5-20R+5-20R × 6 | 3.4 in | 16.9 in | 18.5 in | 47.5 lb |
See more product information | ||||||||
GXT5-3000LVRT2UXL
|
||||||||
3000VA / 2700W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA L5-30P; Output: L5-30R+5-20R × 6 | 3.4 in | 16.9 in | 21.3 in | 66 lb |
See more product information | ||||||||
GXT5-3000LVRT2UXLN
|
||||||||
3000VA / 2700W | Typical: 120V / Range: 60-150V | 110/115/120/125VAC; (user-configurable); ±3% | Up to 98% Active ECO Mode; up to 95% on-line mode | Input: NEMA L5-30P; Output: L5-30R+5-20R × 6 | 3.4 in | 16.9 in | 21.3 in | 66 lb |
See more product information | ||||||||
GXT5-EBC36VRT2U
|
||||||||
3.4 in | 16.9 in | 15.8 in | 48.4 lb | |||||
See more product information | ||||||||
GXT5-EBC48VRT2U
|
||||||||
3.4 in | 16.9 in | 18.6 in | 57.3 lb | |||||
See more product information | ||||||||
GXT5-EBC72VRT2U
|
||||||||
3.4 in | 16.9 in | 21.3 in | 85.8 lb | |||||
See more product information |
-
500VA – 3000VA
Wide range of capacities allow you to select the power and runtime that best meet your needs.
-
Optimized form factors
Rack/Tower convertible form factors provide flexibility at sites with variable installation needs.
-
Online double conversion topology
Reliable online double conversion topology isolates connected equipment from utility power disturbances while providing top of the line voltage/frequency regulation and surge protection. It is generator friendly with zero transfer time and features an internal automatic bypass.
-
Pure sinewave output
Pure sinewave output while on battery simulates utility power and is compatible with active power factor corrected power supplies.
-
High output power factor
0.9 to unity power factor provides more actual power to the load increasing power density.
-
Color gravity-sensing LCD display
An intuitive LCD display that provides UPS status, power metrics, configuration options, alarms, and fault codes to manage the UPS.
-
Internal and external bypass
Automatic internal bypass provides seamless power to the connected load in the unlikely event of a system issue.
Optional external maintenance bypass supports the load during planned maintenance or UPS upgrades
-
Advanced battery charging including temperature compensation and predictive battery replacement date
A three-stage charger with a smart control CPU optimizes the battery charging cycle and maximizes battery life.
-
User-replaceable, hot-swappable batteries
User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment.
-
Scalable runtime
When longer runtime is desired, External Battery Cabinets (EBC) may be added to increase the runtime and availability of your connected devices. EBCs are auto detected so no user configuration is necessary.
-
Individual programmable outlets
Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power.
-
Energy Star 2.0 Certified
A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment.
-
Generator friendly design
Integrates seamlessly into site power infrastructure
-
Input circuit breaker
Re-settable breaker protects against equipment damage from a short circuit or overload.
-
Network grade surge protection
Network grade surge protection meets ANSI C62.41, Category B standards, providing a high level of input surge protection.
-
Emergency Power Off (EPO)
Remote UPS shutoff in the event of a fire or other onsite emergency.
-
Communication ports
USB and Serial ports support monitoring and management of the UPS.
-
Optional management and communication cards
Intellislot™ enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. SNMP, Modbus, BACnet and environmental sensor options are available.
-
Free management software
Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and ensure against data loss.
Power Insight software for on-premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data.
-
3-year warranty
Complete coverage on UPS including batteries.
-
Equipment Protection Plan (EPP)
$500,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv UPS.
-
Trade-In program
Allows you to trade in an aging Vertiv or competitor's UPS for a new Vertiv equivalent UPS at a discount. Vertiv will manage the collection and disposal of your old UPS at no cost.
Features
Do not Display
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Find Your Area Contact
Products Support Contacts
Change