VP8867
Unit Level Monitored Rack PDU VP8867 is a 60A, 208V Delta 0U vertical with input power monitoring. It has 30 IEC C13 receptacles and a 3P+E IP44 plug providing 17.2 kW of power capacity. The unit is equipped with an environmental sensor port and dual ethernet ports to simplify management of multiple rPDUs with fault-tolerant daisy chaining or IP aggregation capabilities.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
VP8867
Unit Level Monitored Rack PDU VP8867 is a 60A, 208V Delta 0U vertical with input power monitoring. It has 30 IEC C13 receptacles and a 3P+E IP44 plug providing 17.2 kW of power capacity. The unit is equipped with an environmental sensor port and dual ethernet ports to simplify management of multiple rPDUs with fault-tolerant daisy chaining or IP aggregation capabilities.
Warranty: Vertiv™ Geist™ Monitored rPDUs come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.Benefits
Features
Specifications
- Product Overview
- Capacity
- 60A
- Input Voltage
- 208V DELTA
- Output Voltage
- 208V DELTA
- Output Options
- (30) C13
- Location
- Rack
- Management
- Listings
- RoHS, UL & c-UL Listed 60950, FCC Part 15 Class A
- Reimagining Rack PDUs Through Modular Design White Paper.pdf
- Powering the Cloud, Using Intelligent rPDUs to Prevent the Storms of Downtime - White Paper
- Leveraging Smartphones for Improved Operations in the Data Center - White Paper.pdf
- How to Protect Your Data Center from Environmental Threats - White Paper.pdf
- Proactive Monitoring for the Dynamic Data Center - White Paper.pdf
- Avoid the Meltdown - Your rPDU is High Temperature Rated, but Are the Components.pdf
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- What type of readings does the Monitored Upgradeable rPDU provide?
- A
- The Monitored Upgradeable rPDU provides Input Power Monitoring (A, V, VA, kWh, PF) and Circuit Monitoring (A) where applicable determined by the base rPDU model.
- Q
- Do the Monitored rPDUs monitor power usage at the input and circuit level?
- A
- Yes, the monitored rPDUs monitor and display the input/circuit power readings for the rPDU where applicable determined by the base rPDU model.
- Q
- What is the benefit to monitoring at the outlet level?
- A
- Monitoring at the outlet level allows you to pinpoint system-critical failures and take preventative measures. For example, a gradual rise in a server’s current draw over time might indicate a failing power supply. Outlet level monitoring can also track where power is being used for departmentalized power billing in large companies. Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
- Q
- What is the accuracy rating of the power readings at the outlet?
- A
- Outlet Power Measurements Compliant with ANSI C12.1 and IEC 62053-21 at 1% Accuracy Class Requirements.
- Q
- Can I upgrade the Unit Level Monitoring Upgradeable unit without removing power from the unit?
- A
- Yes, the rPDU power can remain on during the removal and/or installation of the Interchangeable Monitoring Device.