The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Explore the AI transformation

Download reference designs and technical papers

Find your AI solution

Build your solution and connect with us

Blog posts

AI and machine learning are redefining the technical and operational requirements of data centers

Read more

Articles

Vertiv's AI power load management solutions for data centers

Read more

Blog posts

LATAM, a market in transition converging with AI

Read more

 

Access resources to transform your data center and unleash AI’s potential with expert guidance.

AI imperatives and critical challenges
 

Explore design principles to optimize AI infrastructure and follow a roadmap for seamless implementation.

Design Principles interactive tool
 

Download retrofit designs and dive into Vertiv's end-to-end solutions.

360AI
 

Design for new builds

Rack density Rack count GPU count Design ID Cooling technology
LATAM
480V-60Hz 380V-50hz
20kW 18 248 RD002 RD002E Air
40kW 10 248 RD003 RD003E Air
40kW 10 248 RD004 RD004E Air
73kW 88 2304 RD006 RD006E Liquid + Air
73kW 110 2880 RD007 RD007E Liquid + Air
132kW 36 1152 RD014 RD014E Liquid + Air
132kW 54 1728 RD015 RD015E Liquid + Air
132kW 72 2304 RD016 RD016E Liquid + Air
75kW 8 64 RD017 RD017E Liquid + Air
90kW 12 576 RD018 RD018E Liquid + Air
132kW 18 576 RD019 RD019E Liquid + Air
300kW - - RD300 RD300E Liquid
500kW - - RD500 RD500E Liquid

Design optimized for retrofits

Rack density Rack count GPU count Design ID Cooling technology
LATAM
480V-60Hz 380V-50hz
40kW 4 128 4X160R 4X160RE Air
70kW 1 64 1L88R 1L88RE Liquid + Air
100kW 1 88 1L100R 1L100R Liquid + Air
100kW 4 368 4L400R 4L400RE Liquid + Air
100kW 4 368 4XL400 4XL400 Liquid + Air
100kW 5 460 5L500 5L500 Liquid + Air
100kW 12 1104 12XL1200 12XL1200 Liquid + Air
100kW 14 1288 14L1400 14L1400 Liquid + Air
 
RD002

Kickstart your AI journey.
Become a partner.

Get started

Significant advancements in AI are placing increasing demands on data centers. Vertiv's panel of experts discussed the following trends shaping the industry in 2024 and beyond.

Watch the full DCD broadcast

Rising AI demand is pushing organizations to overhaul operations, adopting new constructions or retrofits with eco-friendly tech such as liquid cooling for AI servers and efficient data center designs.

Battery energy storage systems (BESS) will cut generator use, leading to "bring your own power" models that merge capacity, reliability, and affordability for AI workloads.

Cloud and colocation providers expand to meet demand, while enterprise data centers diversify investments, focusing on  modular solutions, and extending the life of legacy systems.

Gartner forecasts a 20.4% rise in global cloud spending in 2024, with 80% of CIOs boosting cyber security investment amid complex data regulations.

Leading AI chip makers partner with Vertiv

 

Adding Vertiv expertise to the NVIDIA Partner Network

Vertiv and NVIDIA collaborated to develop a unique AI cooling solution for the COOLERCHIPS program and formalized our partnership when Vertiv joined the NVIDIA Partner Network. NVIDIA’s cutting-edge platforms need advanced infrastructure solutions. AI deployments can count on Vertiv’s leadership in power and cooling to keep their AI running no matter the cluster size.

Discover the future of AI with Vertiv and NVIDIA 

 

Supporting Intel’s latest generation AI accelerator

Vertiv is collaborating with Intel to provide liquid- and air-cooled solutions for the revolutionary Gaudi3 AI accelerator. Our liquid cooled solution has been tested at 160kW accelerator power using facility water from 17°C to 45°C (62.6°F to 113°F). The air-cooled solution has been tested up to 40kW of heat load that can be deployed in warm ambient air data centers up to 35°C (95°F).

Dive into the Vertiv-Intel collaboration

Talk to an expert

Fill out the details to have our AI solutions consultants get back to you.

Privacy notice consent

Having received and read this privacy notice on personal data processing (provided in accordance with Article 13 of EU Regulation 679/2016), I consent to:

The processing of my personal data for marketing purposes, including staying informed by email about industry trends, events, offers and product launches.

     Processing request ...
Your submission has been received!
Thank you for reaching out to us.

PARTNERS
Partner Login

Language & Location