The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Life-Extension Services

Aging electrical equipment requires more maintenance and is more likely to fail than a newer system. It could even pose serious safety risks. However, replacing a worn down or obsolete electrical distribution system asset is no minor or inexpensive task. Vertiv’s complete range of life-extension services helps you take advantage of the latest technology without incurring high replacement costs.

Contact Us
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution

Benefits

Enhanced electrical system reliability and communication capabilities are possible when equipment is upgraded through a retrofit
Extended asset and system life occurs when existing assets are reconditioned, thus addressing degradation
Reduced maintenance and operating costs are achieved as aging equipment is transformed to like-new condition
Ensured compliance with all applicable standards occurs as services are provided by qualified, accredited technicians
Increased level of safety is achieved when the proper functionality of critical assets, such as protective relays and circuit breakers, is renewed

Features

Refurbish services such as inspections, cleaning, and testing, help maintain your electrical equipment and identify problems before failure occurs
Recondition services allow you to address insulation deterioration and surface wear on your aging electrical components
Rebuild services renew your existing assets once they have reached the end of their useful life at a fraction of the cost of replacement
Retrofit of old, outdated equipment with new technology delivers improved reliability, performance, and personnel safety
Relay upgrades can replace an entire rack of existing electromechanical relays with new digital relays to deliver a host of protection and communication benefits
Direct replacement breakers fit into the existing switchgear cells with minimal modifications and enhance electrical system reliability
Transformer repair/replacement services reduce the risk of transformer failure and improve capacity and performance
Brochures and Data Sheets

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Emergency Response for Services
+1 800 543 2378
USA
Service areas of focus: Project Services, Performance Optimization Services
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Partner Login

Language & Location