The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

iCOM Control Upgrades

Upgrading your thermal management units to a new level with Vertiv™ ICOM™ control, you’ll benefit from enhanced monitoring and communication capabilities that will provide full control of your system. Vertiv ICOM control has been designed to improve unit information availability by integrating multiple cooling units into a single operating system in order to achieve high-level supervision of data center cooling infrastructure.

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Retail and Wholesale

Benefits

Networking of multiple units providing variable cooling capacity Maximised lifetime thanks to units rotation Maximum control of temperature and humidity conditions Intelligent control capabilities able to accommodate changing environmental conditions

Features

Networking capability of up to 32 units that can work together as a single operating system for improved energy efficiency and flexibility Direct connection with the facility network (Ethernet), for an easy network setup Storage of up to 400 events to enrich unit history and enhance support Compressor rotation based on the actual hours of operation for compressor lifecycle enhancement Daily, weekly and monthly unit rotation for lifecycle enhancement Quick and easy software update and configuration replication Temperature and humidity trending with up to 16 days history Recording of highest / lowest temperature and humidity values Unit diary for controlled access to authorised users for recording of maintenance data Optimized alarm management Optimized design with maximised memory capacity and opto-isolation

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Emergency Response for Services
+1 800 543 2378
USA
Service areas of focus: Project Services, Performance Optimization Services
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Partner Login

Language & Location