The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Circuit Breaker Upgrades and Replacements

Circuit breakers play a critical role in protecting the people and equipment in your data center, and are integral in limiting the damage should a fault occur. But like all electrical components, circuit breakers can wear out and require an upgrade or replacement. By replacing your aging circuit breakers, you will lower your maintenance requirements and reduce the safety risk to your personnel.

Contact Us Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Retail and Wholesale

Benefits

Enhanced electrical system reliability occurs as proper circuit breaker operation is verified with testing
Reduced maintenance or operating costs is possible as newer equipment with advanced technology streamlines maintenance and allows for more efficient operation
Increased level of safety happens through ensured functionality and arc flash mitigation
Extended life of equipment occurs as circuit breakers are properly maintained and work to limit equipment damage during a fault

Features

New solid-state or microprocessor based trip units to enable digital communication, adjustable settings, and enhanced protection capabilities
Arc flash mitigation technology including remote operation, maintenance switches and arc flash reduction maintenance systems
Energy management capabilities to improve efficiency
Vacuum and SF6 technology delivering improved reliability and decreased maintenance intervals
Eliminate large, heavy arc chutes and hot ionized gases improving overall safety, interrupting rating times and momentary and continuous current ratings

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Emergency Response for Services
+1 800 543 2378
USA
Service areas of focus: Project Services, Performance Optimization Services
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
PARTNERS
Partner Login

Language & Location