The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Circuit Breaker Testing and Maintenance

A survey conducted by the International Electrical Testing Association revealed that 23 percent of circuit breakers tested had an issue affecting operation. When circuit breakers are periodically tested and properly maintained they protect people and equipment and limit the damage, should a fault occur. Facilities gain peace of mind knowing these critical safety mechanisms will perform reliably.

Contact Us Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting

Benefits

Increased system availability occurs as operational issues are identified and corrected Improved worker safety results from circuit breakers operating per specifications Reduced unplanned downtime is due to elimination of circuit breaker malfunctions or failures Lower overall maintenance costs are achieved due to ongoing oversight of assets that reduces larger, more costly issues Improved protection of your critical equipment occurs as circuit breakers operate properly Longer equipment operating life happens as the protection system is optimized

Features

NETA-certified acceptance testing and maintenance ensures proper circuit breaker operation and protection of your electrical system Setting verification in accordance with your facility’s short circuit/coordination study ensures circuit breakers will trip according to specifications Infrared scans provide early detection of hot spots that can lead to costly and dangerous problems if not addressed Arc flash studies help mitigate potential electrical hazards for personnel who work on or near energized circuits, and include recommendations for bringing your facility into compliance with critical safety regulations

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Service areas of focus: Project Services, Performance Optimization Services, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management
Vertiv Monitoring Software (Power Assist, Power Insight and MSP Control Center)
+1 800 222 5877, option 2
Ohio USA
Service areas of focus: Project Services, Performance Optimization Services, Training, Emergency Response, Preventive Maintenance, Preventive Maintenance for Industrial Applications, Remote Services, Spare Parts and Parts Management, Generator Services
Partner Login

Language & Location