Stream IT and they will come
GET THIS CLOSE TO THE EDGE
When latency becomes a real issue and milliseconds of downtime equals millions in lost revenue, you can rely on Vertiv for reliable mission critical Edge infrastructure.
When designing your data center, it is important to carefully select solutions that you can count on. This core product set will ensure your Edge data center is powered reliably and quickly from the beginning.

Begin with the Rack
A globally available rack with tool-less features throughout for speedy deployments.
- 2.5” more usable depth than similar racks
- Premium global rack solution
- Supports high-density architectures
- Standard sizes w/ TAA & shock packaging options
- Tool-less top and side panels
- Comprehensive range of accessories
Power Your Equipment
Power perfectly configured for your IT application
- 60°C working ambient variants for high temperature environments
- Compact size to install in tight spaces
- Color-coded U-Lock system to secure power cords and avoid accidental disconnections
- Reduces energy costs while increasing efficiency
- 3-year warranty, 5-year warranty if registered after purchase
Ensure Reliable Power
High Performance Line Interactive UPS for Network Power Protection
- 800VA to 5kVA
- Scalable runtime with matching external battery packs
- Rack/Tower convertible (compact 2U design)
- 0.9 output power factor
- SNMP communication option
- Controllable outlets and LCD screen
- Full range of accessories and services
FIND A VERTIV PARTNER
Select the button below to locate a sales partner near you.
Find Sales Partners