The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert SRC

Liebert® SRC is designed for high air quantity to match equipment sensible load application. It is coupled with high energy efficient components and advanced control system which helps in maximum energy efficiency and guarantees proper environmental conditions inside critical technological rooms.

Find Sales Contact Get Manual
Best Suited For:
  • Manufacturing
  • Banking, Financial and Insurance

Benefits

Highest Efficiency
Efficiency compressor
High efficiency EC fan with high airflow (>500 CFM/TR)
Advanced coil design delivering high SHR >0.9
 
High Ambient Operation
Sustain up to 48°C outdoor temperature
Hydrophilic coated coil
Metallic construction
 
Advanced Controller
Sequencing up to 8 units
Monitoring & alarm generartion
Auto-startup on power failure
Remote monitoring feature
Authorized access control
 
Easy Maintenance & Service
Self diagnostic feature
Ease of internal access to parts
24 hours call center
Global presence with experienced personnel
 

Features

Best-in-class Controller
Advanced monitoring and control system specifically designed for technology room applications
Best-in-industry operational logic helps to quickly achieve accurate room set-point conditions
Remote monitoring capabilities via BMS helps to facilitate unmanned operations and quickly address the critical warnings and alarms
Self diagnostic feature assists the servicing/maintenance process and drastically reduces the response time
Authenticated access to the controls with a 3-level protection helps to restrict unauthorized access and unwanted tampering with the system operations
 
Cooling Unit
Specifically designed for 24x7 operation to enable functioning of equipment / processes that support core business applications
Industrial grade Powder coated metallic body construction for high durability even in adverse conditions
Large surface area hydrophilic coated cooling coil made of copper with aluminum fins designed for a high SHR > 0.9 which is best suited for dry heat applications
EC fans with high airflow rate and best-in-class efficiency to drastically minimize the power consumption
G4 rating filters as per industrial standards with high filtration rate to ensure the cooling environment is free of dust and dirt
 
Condensing Unit
Robust Scroll/Rotary compressor which is highly efficient and quickly adapts to changes in the cooling environment
Large surface area condenser coil designed to sustain ambient temperatures up to 48°C which makes it versatile to operate during peak summers without tripping
Industrial grade aluminum body construction designed to withstand horrid outdoor conditions
Axial Condenser fans made of aluminum for durability and longer life 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Partner Login

Language & Location