The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert® PEX3 CW

Liebert® PEX3 CW high-efficiency chilled water precision air conditioner can utilize various water temperatures, flexibly adapting to different supply and return air temperature designs. PEX3 CW is available from 30 kW to 200 kW in both upflow & downflow configuration, meeting different airflow organization needs.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Telecom

Liebert® PEX3 CW high-efficiency chilled water precision air conditioner can utilize various water temperatures, flexibly adapting to different supply and return air temperature designs. PEX3 CW is available from 30 kW to 200 kW in both upflow & downflow configuration, meeting different airflow organization needs.

Features

Strong Flexibility Provides a complete temperature and humidity control strategy Utilizes EC fan for downward air supply System operates in coordination to optimize performance High Reliability Designed with higher quality components Features intelligent group control strategy for uniform operation and energy savings Water valves use "smart logic" to significantly extend lifespan Good Energy Efficiency Employs high-efficiency EC fans with an EER of up to 60 Sensible heat ratio of 1 Optimized airflow control strategy to comply with the latest national standards Lower water pressure drop relies on reliable coil and valve design

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location