The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert DataMate3000-2 Series High Energy Efficiency Precision Cooling System

Liebert DataMate3000-2 Series High Energy Efficiency Precision Cooling System is especially designed for the sites with high energy efficiency demand. They are characterized by high energy efficiency ratio, strong stability and long service life and able to effectively reduce the TCO for equipment room environment control. The product obtains China Certificate for Energy Conservation Product.

Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom

Liebert DataMate3000-2 Series High Energy Efficiency Precision Cooling System is especially designed for the sites with high energy efficiency demand. High energy efficiency indoor units adopt efficient & energy-saving EC fans, and corresponding adjustments have been made to the compressor and expansion valves, increasing the energy efficiency ratio by more than 10% from the common DataMate3000. They are characterized by high energy efficiency ratio, strong stability and long service life and able to effectively reduce the TCO for equipment room environment control. The product obtains China Certificate for Energy Conservation Product.

Benefits

Long service life, high reliability and little maintenance Small footprint, 100% front access Flexible standby switching function , realizing the automatic switches and rotating functions Outdoor unit monitoring and setting Airflow loss detection and alarm

Features

Configured with cooling system of high sensible heat ratio and high energy efficiency, adopting Vertiv Copeland scroll compressor, and especially adjusted for high energy efficiency The indoor unit adopts EC fan, which features stepless speed regulation and realize high energy efficiency. Settable and unique economic running mode optional Fans for outdoor unit featuring stepless full-range speed regulation, ensuring healthier operation, higher energy efficiency and lower noise, optional energy saving components provided to improve the energy efficiency Meeting new energy conservation standards of China Quality Certification Center

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location