The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Liebert Chilled Water Air Handler

The Liebert Chilled Water Air Handler provides high efficiency with elevated water loop temperatures and waterside or airside economizers.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

Higher efficiency and protection 
Can deliver higher-than-average temperatures (65-70°F) and maintains conditions at a wide range of return air temperatures
Easy to commission and service for reduced installation and maintenance costs
Maintenance can be performed easily and quickly  

Features

Multiple economization options
Variable speed EC fans
Self-optimizing controls for more consistent unit supply air temperature and minimized swings across component ranges
Multi-unit teamwork controls modes
Simplified access to real-time data and trending
Quick diagnostics of potential critical events
Full coil cleaning access and single-side piping
Multi-section design speeds installation  

Liebert Chilled Water Air Handlers can be used with wireless rack sensors and the Liebert iCOM-S™ system control to ensure that all system components are optimized for efficiency and availability. Liebert iCOM control algorithms continuously process readings from the rack inlet sensors to ensure optimal air flow through the system while supply air sensors are used to control the unit cooling capacity. Dampers or exhaust fans are automatically adjusted by the Liebert iCOM unit control, which also harmonizes the operation of multiple air handling units to eliminate conflicts in temperature, airflow and humidity.

Liebert Chilled Water Air Handler
Product Specifications
Nominal Airflow [CFM]
20,000-80,000+
Partner Login

Language & Location