The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ CoolCenter Immersion

The Liebert VIC liquid cooling solution is specially designed for high-heat servers in data centers. It uses insulating coolant as the carrier refrigerant to directly cool the servers. There are three types of air cooling, water cooling and chilled water. VIC adopts the submerged liquid cooling scheme, which can greatly reduce the energy consumption of the data center, and can realize the pPUE of the unit to be less than 1.04.

Best Suited For:
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education

Liebert VIC is an immersion liquid cooling product specially developed for high heat density application scenarios. The system is mainly composed of a Coolant Distribution Unit (CDU), Server Tanks, and Connecting Pipes. The CDU has a built-in heat exchanger and pump setup. An external evaporating cooling tower cools the coolant and fed into the tanks where serves are immersed. After the heat exchange in racks filled tanks, coolant is brought into heat exchanger in CDU with the help of pump set-up; and the cycle goes on. Liebert VIC has a variety of specifications. The liquid-cooled cabinet has two specifications of 42U and 52U. The distribution unit CDU can support 1 to 4 tanks of 42U or 52U to meet the application requirements of different high heat density scenarios.

Benefits

Cost Effective
Future-Proof
Modular & Scalable
Fast & Flexible
Energy Efficient
Environmentally Resilient
An odorless, non-toxic, single phase coolant that is both Electrically and Chemically Inert
Meets Fire Safety and Building Codes

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Partner Login

Language & Location