The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Model

XDM200

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Military
  • Defense
  • Aerospace and Missile
  • Oil and Gas
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Reduces the capital expense associated with liquid cooling in an air-cooled environment Tremendous efficiency benefits in high-density environments Accommodates various facility design and compliments current cooling configuration Complete visibility of operating conditions and unit status for peace of mind

Features

Top or bottom liquid supply & return connection Liebert ® iCOM™ color touch screen display Remote monitoring available Intelligent flow monitoring with alarm features Closed-loop pipe design with integrated leak detection Accessible fill port and drain locations

Vertiv™ Liebert® XDM is a split indoor chiller with integrated pumped refrigerant economization (PRE) designed to bring high-density cooling to targeted areas of air-chilled data centers, without the need for chilled water on site. It works in tandem with the Vertiv™ Liebert® DCD chilled water rear door heat exchanger and can be mixed and matched with air-cooled Vertiv™ Liebert® DSE units, affording you the greatest flexibility in deploying your customized cooling strategy and helping you realize your reliability, availability, and efficiency goals.

XDM200
Product Specifications
Net Sensible Nominal Capacity kBtuh[kW]*
200 kW at 62 F CWS , 16 CW delta T and 100 F ambient with a MCV330
Input Voltage (V/Phase/Frequency Hz)
460 /3/60
Controls and Monitoring
Liebert® iCOM™ control with 7” color touch screen display
Agency Approvals
CSA
Key Components
Single pump (N), variable-speed pump controls, and Tandem compressors and Pumped Refrigerant Economization (PRE)
Physical Characteristics
Weight
1800 lbs
Weight
816 kgs
Height
76 in
Height
1930 mm
Width
62 in
Width
1575 mm
Depth
46 7/8 in
Depth
1192 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location