The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vertiv™ Liebert® XDO Cooling Module

The Liebert XDO precision air conditioner inherits high sensible heat ratio and a large air volume. It uses R410A, environment efficient refrigerant. The finned tube heat exchanger with a sophisticated design and layout provides excellent heat exchanging performance. The EC fan with large air volume and low energy consumption makes the system run more energy-efficient; the electronic expansion valve intelligently controls the uniform distribution of refrigerant flow and effectively solves the heat dissipation problem of the high heat density server cabinet.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Telecom

Features

Can cool up to 20 kW/rack
No floor space required & Scalable
Excellent for spot and zone cooling
Flexible installation with several connection possibilities
Equipped with an EEV
Equipped with in-built drain pump
EC fan as a standard offering
Min 4 nos of Liebert XDO and max 8 nos of Liebert XDO can be deployed as cooling modules with a single Liebert XDC 

Vertiv™ Liebert® XDO Cooling Module
Product Specifications
Net Sensible Nominal Capacity kBtuh[kW]*
20 kW
Nominal Airflow Data Center Air (CFM, m3/h)
3700 - 4500 m3/h
Net Sensible Nominal Capacity kBtuh[kW]*
20 kW
Nominal Airflow Data Center Air (CFM, m3/H)
3700 - 4500 m3/h
Input Voltage (V/Phase/Frequency Hz)
220 V to 240 V (±10%)V, 50 Hz/60 Hz
Physical Characteristics
Weight
110 kgs
Height
580 mm
Width
615 mm
Depth
1835 mm
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
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location