The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vertiv™ Liebert® XDH Cooling Module

Liebert XDH horizontal row cooler provides efficient and economical cooling for high heat density equipment. The Liebert XDH is placed in line with rack enclosures and air is directly drawn from the hot aisle through the rear side of the unit, cooled and discharged into the cold aisle where the electronic equipment air inlets are located. Thus, allowing the unit to take advantage of higher heat transfer efficiency from the hot aisle.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation

Features

 Scalable
Can cool up to 30 kW per rack
Flexible installation — mounts on row of the cabinet
Excellent for spot and zone cooling
Equipped with an EEV
EC fan as a standard offering
Comes with an air filter
Min 2 nos. of Liebert XDH and max 6 nos. of Liebert XDH can be deployed as cooling modules with a single Liebert XDC

Vertiv™ Liebert® XDH Cooling Module
Product Specifications
Net Sensible Nominal Capacity kBtuh[kW]*
27 kW
Nominal Airflow Data Center Air (CFM, m3/h)
6000 - 6900 m3/h
Net Sensible Nominal Capacity kBtuh[kW]*
27 kW
Nominal Airflow Data Center Air (CFM, m3/H)
6000 - 6900 m3/h
Input Voltage (V/Phase/Frequency Hz)
220 V to 240 V (±10%)V, 50 Hz/60 Hz
Dimensions
1944 x 300 x 1100 (mm)
Physical Characteristics
Weight
160 kgs
Height
1944 mm
Width
300 mm
Depth
1100 mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location