The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vertiv™ CoolChip Fluid Network

The Vertiv™ CoolChip Fluid Network is an in-rack manifold that provides a reliable, clean, and effective route between server and coolant distribution unit. Mounting in the zero-U space of any industry-standard rack, the stainless steel rack manifolds were designed with dripless quick disconnects and multiple coupling sizes for easy install and highly tailored to any deployment size.

Get Brochure Get Manual
Key Benefits
Meet various deployment needs with multiple configurations
Ensure high cooling availability and efficiency with several coupling options for proper sizing
Universal mounting bracket speeds installation
Assured cleanliness with vacuum brazed stainless-steel construction and factory validated precleaning process
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale

Benefits

Meet various deployment needs with multiple configurations
Ensure high cooling availability and efficiency with several coupling options for proper sizing
Universal mounting bracket speeds installation
Assured cleanliness with vacuum brazed stainless steel construction and factory validated precleaning process

Features

Stainless steel construction provides a durable product
Multiple sizes and flow rates allow for customization of your liquid cooling deployment
Universal mounting bracket enable mounting on any industry-standard rack
Dripless quick disconnects ensure quick and safe installation and service operation
Air bleeder valve eases installation complexity and increases system efficiency, maximizing the amount of cooling fluid in the circuit
Integrated drain valve allows for easy installation and maintenance
Top or bottom connections enable configuration in the field, adding flexibility to the install and application

Liquid cooling has rapidly emerged as the technology of choice for efficiently managing high density artificial intelligence, machine learning, and high-performance computing applications. Delivering liquid directly to the chip is a vital part of these deployments. The Vertiv™ CoolChip 1-Phase Fluid Network is an in-rack manifold that provides a reliable, clean, and effective route between server and coolant distribution unit. It acts as a universal distribution conduit, linking the high-powered servers directly to coolant distribution units such as Vertiv™ CoolChip EconoPhase CDU or the Vertiv™ Liebert® XDU. The stainless steel construction provides a robust design, and multiple coupling sizes and port quantity combinations allow for highly tailored deployments for any direct to chip liquid cooling application.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
Partner Login

Language & Location