Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with Low-GWP Refrigerant
Vertiv™ Liebert® AFC, as a result of its new low-GWP refrigerant and inverter technology, offers an innovative solution, aiming at drastically reducing direct and indirect CO2 emissions into the atmosphere and limiting the carbon footprint of the data centers. Cooling continuity and reliability are key factors for Liebert AFC and are granted by the Fast Restart functionality which allows for a quick and safe restart after a power failure. Vertiv Liebert AFC is well suited to the different critical infrastructures’ needs as it is an extremely versatile and highly configurable solution.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later

- Banking
- Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Healthcare
- Government
- Military
- Defense
- Aerospace and Missile
- Mining/Metals
- Nuclear Power
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Telecom
Sustainability Spotlight
- Low in-rush current and higher part load efficiency, allowing for savings in the electrical infrastructure design and lower running costs.
- Compatible with Low-GWP refrigerant, R1234ze HFO, a low global warming potential (GWP) refrigerant that drastically reduces direct CO₂ emissions.
- Increased freecooling capacity and more freecooling hours lead to a better seasonal efficiency and lower operating costs.
- The possibility of using pure water inside the data center lowers the risk of environmental pollution and grants lower installation costs.
Vertiv™ Liebert® AFC - The Inverter Screw Chiller Range with Low-GWP Refrigerant
Vertiv™ Liebert® AFC, as a result of its new low-GWP refrigerant and inverter technology, offers an innovative solution, aiming at drastically reducing direct and indirect CO2 emissions into the atmosphere and limiting the carbon footprint of the data centers. Cooling continuity and reliability are key factors for Liebert AFC and are granted by the Fast Restart functionality which allows for a quick and safe restart after a power failure. Vertiv Liebert AFC is well suited to the different critical infrastructures’ needs as it is an extremely versatile and highly configurable solution.
- Banking
- Financial and Insurance
- Broadcast and Entertainment
- Data Center/Colocation/Hosting
- Healthcare
- Government
- Military
- Defense
- Aerospace and Missile
- Mining/Metals
- Nuclear Power
- Oil and Gas
- Power Generation
- Power/Gas Transmission and Distribution
- Retail and Wholesale
- Telecom
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.