Vertiv™ Liebert® EFC, Composite HE, Indirect Evaporative Freecooling Solution
The system includes indirect air-to-air heat exchange and evaporative cooling technology all in one footprint. The Liebert® EFC, Composite HE, is capable of reducing air temperatures by leveraging on the evaporative cooling principle and now, with the new composite heat exchanger designed for data center applications, it provides higher efficiency together with and increased robustness and reliability. Through this technology, the Liebert EFC can thus achieve pPUE levels of 1.05 ensuring top energy efficiency, as well as minimized operating costs.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Construction and Engineering
- Data Center/Colocation/Hosting
- Government
- Retail and Wholesale
- Telecom
- Transportation
Vertiv™ Liebert® EFC, Composite HE, Indirect Evaporative Freecooling Solution
The system includes indirect air-to-air heat exchange and evaporative cooling technology all in one footprint. The Liebert® EFC, Composite HE, is capable of reducing air temperatures by leveraging on the evaporative cooling principle and now, with the new composite heat exchanger designed for data center applications, it provides higher efficiency together with and increased robustness and reliability. Through this technology, the Liebert EFC can thus achieve pPUE levels of 1.05 ensuring top energy efficiency, as well as minimized operating costs.
- Banking, Financial and Insurance
- Broadcast and Entertainment
- Construction and Engineering
- Data Center/Colocation/Hosting
- Government
- Retail and Wholesale
- Telecom
- Transportation
Specifications
Indirect evaporative freecooling units, equipped with the most advanced industry technology, including indirect air-to-air heat exchange and evaporative cooling technology all in one footprint, ensuring top energy efficiency and minimized operating costs.
Benefits

Features

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Models | Normal Cooling Capacity (kW) | Max Dry Bulb - Only dry mode3 (°C) | Max Wet Bulb - Only Evaporative Effect3 (°C) | Max Wet Bulb - Evaporative + DX Effect3 (°C) | Height | Width | Depth |
---|---|---|---|---|---|---|---|
EFC 250 |
225 |
15.4 |
19.8 |
29.3 |
4700 |
3650 |
2500 |
EFC 320 |
265 |
15.6 |
19.5 |
28.6 |
4700 |
3650 |
2900 |
EFC 300 |
300 |
18.7 |
21.0 |
28.6 |
4700 |
4500 |
2900 |
EFC 400 |
400 |
13.9 |
19.9 |
29.1 |
4700 |
3650 |
3400 |
EFC 440 |
400 |
17.0 |
19.9 |
31.0 |
4600 |
4620 |
3400 |