The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Model

SC985DPH

Designed for Common Criteria Protection Profile for Peripheral Sharing Device (PSD) v.4.0, the Cybex™ SC985DPH is an eight port, dual head secure desktop KVM switch that gives users access up to four computers using a single keyboard, monitor and mouse. The SC845DPH comes with a Universal Video Connector to support either DP, HDMI or DVI-D connectivity with resolution up to UHD 4K @60Hz. The SC845DPH comes with a Dedicated Peripheral Port and Vertiv’s patented keyboard lock status indicator.

Find Sales Contact Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Government
  • Healthcare
Warranty: 3 Year Full Coverage Factory Warranty – Optional Extended Warranty Available

SC985DPH
Product Overview
Input Ports
8
Video Connection
DP, HDMI, DVI-D
Video Resolution
UHD 4K @60Hz
Physical Characteristics
Weight
6.8 lbs
Height
2.2 in
Width
7.3 in
Depth
17.3 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
Partner Login

Language & Location