The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Model

SC945DPHC

The Cybex™ SC900 DPH and DPHC series secure desktop KVM switching portfolio eliminates redundant peripherals and reduces desktop clutter. This dual head secure switch gives users access up to eight computers using a single keyboard, monitor, and mouse. It comes with a Universal Video Connector and provides the flexibility users need in managing content from multiple computers. The DPHC models come standard with one USB-C computer connector and three traditional KVM computer connectors.

Find Sales Contact Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Government
  • Healthcare
Warranty: 3 Year Full Coverage Factory Warranty – Optional Extended Warranty Available

SC945DPHC
Product Overview
Input Ports
4
Video Connection
DP, HDMI, DVI-D
Video Resolution
UHD 4K @60Hz
Physical Characteristics
Weight
3.7 lbs
Height
2.2 in
Width
2.4 in
Depth
7.0 in

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Partner Login

Language & Location