The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Liebert Transformer Module Centralized Power Supply

The Liebert Transformer Module provides centralized power distribution for 24VAC loads, with two independently-fused 40VA isolated outputs. The TM115 and TM230 transformer modules are designed as self-contained, stand-alone devices.

Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Manufacturing
  • Professional Services
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship.

Benefits

Supports centralized power distribution
Outputs independently fused for greater reliability
Supports Liebert SiteScan Web applications to power multiple modules
Power for the Liebert Universal Monitor and I/O expansion module from one power source
Power for stand alone and leak detection modules

Features

Self-contained power conversion module
Provides independently fused circuits
Each Liebert 24VAC outputs has a replaceable fuse for circuit protection
Includes On/Off switches
TM115 transformer module converts 115VAC to two 24VAC outputs; Liebert TM230 transformer module converts 230VAC to two 24VAC outputs

Liebert Transformer Module Centralized Power Supply
Technical Specifications
Product Line
Transformer
Mounting
Wall mount
Power Input
115 VAC, 4A or 230 VAC 0.5 A
Operating Environment
32 to 104 degrees F
Weight
7 lb
Weight
3.6 kg
Height
14 in
Height
356 mm
Width
3.8 in
Width
97 mm
Depth
2.65
Depth
67 mm

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring
Partner Login

Language & Location