Vertiv Liebert SN-TH Modular Sensor | Temperature Humidity Rack Monitoring
The Vertiv Liebert SN-TH Modular Sensor (SN-TH) is designed to assist in monitoring conditions within a rack or network closet and can be placed in any area to read temperature and humidity levels. It is the only sensor compatible with Vertiv products such as UPS, PDU and serial consoles. It offers alarm notification when conditions exceed thresholds to protect critical equipment. It is easily integrated with existing monitoring systems. It comes with all needed cables and mounting hardware.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Manufacturing
- Telecom
Vertiv Liebert SN-TH Modular Sensor | Temperature Humidity Rack Monitoring
The Vertiv Liebert SN-TH Modular Sensor (SN-TH) is designed to assist in monitoring conditions within a rack or network closet and can be placed in any area to read temperature and humidity levels. It is the only sensor compatible with Vertiv products such as UPS, PDU and serial consoles. It offers alarm notification when conditions exceed thresholds to protect critical equipment. It is easily integrated with existing monitoring systems. It comes with all needed cables and mounting hardware.
- Banking, Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Manufacturing
- Telecom
Benefits
Features
- SN-Z01 - Integrated cable with a single temperature probe
- SN-Z02 - Integrated cable with three temperature probes
- SN-Z03 - Integrated cable with three temperature probes and a single humidity probe
- SN-T – Single temperature sensor with 1 probe
- SN-TH – Single temperature and humidity sensor with 2 probes
- SN-2D – Door switch, with 1 probe
- SN-3C – Digital input, with 3 inputs
- Liebert SN-L - Leak detection, with 20’ long detection cable compatible with the Liebert IS-UNITY-DP communications card.
Specifications
- Technical Specifications
- Product Line
- Sensor
- Mounting
- Supplied bracket or cable tie
- Power Input
- Through communications cable
- Operating Environment
- 41 to 131 degree F; 10 to 95% RH
- Environmental Sensors
- Single Modular Temperature and Humidity
- Direct Integration
- Unity and RPC2
- Weight
- 0.25 lb
- Weight
- 0.11 kg
- Height
- 1.625 in
- Height
- 41 mm
- Width
- 2 in
- Width
- 51 mm
- Depth
- 0.75 in
- Depth
- 19 mm
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.