The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert RDU-EX

The Liebert® RDU-EX is designed for small computer rooms and micro data centers. The Liebert RDU-EX allows for efficient monitoring of environmental conditions within the critical infrastructure, such as temperature and humidity, water leakage, smoke and vibrations. It is also designed to monitor applications including UPS and thermal management units and is equipped with a built-in web server, eliminating the need for a separate monitoring software.

Find Sales Contact
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Features

Monitors the performance, health and status of critical applications and IT infrastructure through a secure web page
Monitors environmental conditions i.e. temperature and humidity, leak and smoke
Monitors the improved communication speed in transmitting control or commands to the equipment and parameter setting
Records Data and Logs of historical information of alarms and notifications
 
Installation:
Inside Rack(19” / Cable tray Zero-U / Vertical mounting rail)
Outside cabinet (top of cabinet)
Camera installation by magnetic kit

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring
Partner Login

Language & Location