The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv VE Rack

The Vertiv VE Rack is a space-saving, free-standing server rack solution capable of supporting multiple configurations. Designed to efficiently combine cooling, power distribution, cable management, and environmental monitoring infrastructure into one enclosure. Built to provide optimum versality while increasing efficiency suited for demanding IT environments.

Find Sales Contact Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Retail and Wholesale

Features

Strong and durable nine-folded solid frame profile which can hol a static load up to 1,600 kg
75% open high perforated doors for optimal air flow
Convenient tool-less installation of cable air-flow management
Fast deployment leveling feet
Heavy duty caster wheels for easy movement
Enclosure height of 42U and 48U
Width of 600 mm or 800 mm and Depth of 1100/1200 mm
Mounting accessories
Standard Color RAL 7021 (Optional Color RAL 7035)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location