The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv Switch Tubes

Since cooling problems arise in racks equipped with consistens hot/cold separation, special airflow systems are required for switch applications to ensure reliability and energy efficiency. Our Switch Tubes is a flexible and safe add-on to your Containment.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom
  • Banking, Financial and Insurance
  • Transportation
  • Government
  • Manufacturing

Servers draw in cold air for cooling from the front and blow out the heated air at the back. In contrast, switches generally suck in cold air from the side and blow the air out at the side or from the back. This leads to cooling problems in racks which have a consistent separation of warm and cold air. Special air-conduction systems are needed for switch applications in order to ensure a safe, energyefficient solution. The SmartAisle™ SwitchTube is a safe and flexible supplement to the entire SmartAisle™ range. Different standard products are available depending on the switch type.

Benefits

No hotspots.
Increased availability of the switches.
Increased energy efficiency. Less energy costs.

Features

High range of standard products for the most important switches in the market.
Air duct for supply of the cold cooling air to the switch.
Air separation cold from warm.
Flexible height for for SwitchTubes for core switches.
Very flexible design for small switches.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location