The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv Knürr Rack Locking Systems

This Vertiv Knürr Rack Locking Systems is a mechanical locking solution providing access control for your data center racks and cabinets. It ensures the security of your enclosures through centralized management software. On-site technicians receive visual alerts and alarms from the multi-colored LEDs on the swinghandles to show authorized and unauthorized access attempts

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Healthcare
  • Power Generation
  • Retail and Wholesale
  • Telecom
  • Transportation
  • Broadcast and Entertainment
  • Education
  • Government
  • Fire/Alarm/Security

- Two-part hardware design Swing handle and control unit. - Visualization Multicolored status LED - Optional Reader For 125 kHz transponders (HID 26 bit system), alternatively 13.56 MHz (MIFARE) Reader - Power supply 12 V ± 10 % (DC) via low voltage socket - Standby current (system ready) 40 mA (DC) - Max. current consumption (with connector tightening) 440 mA (DC) - Managed version with Door contact - Temperature range -20°C – +70°C

Benefits

Helps to implement security policies Simple, unmanaged solution help to integrate into existing locking infrastructure Managed solution offer high security option as there are 4 eyes principles and 2-factor-authentification and log access to a data base.

Features

Managed Soultion with Admin Suite Software Two-part hardware design MLR Handle and MLR Connection Box Visualization Status LED Housing Interface unit, plastic housing can be fixed with screws and/or the optional mounting set or self-adhesive pad Power supply 12 V DC ± 10 % Standby current (system ready) 40 mA (DC) Max. current consumption (with connector tightening) 410 mA (DC)
Operating mode 100 % ED Operating time Max. 3 seconds Contact output 250 V AC, 2 A
Installation position Vertical
Connection type Screw clamps, 2.5mm2 Connecting cable (reader - handle electronics) 8-pole, 350 cm, UL stranded wire AWG 26, one side with gated RJ45 plug, one side with crimped JST ZH connector ZHR-8 Temperature range -20°C – +70°C

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location