The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

System Accessories

Mechanical accessories are fundamental to effective and economical use of server- and network racks. Blanking panels are an essential feature in operating an energy-efficient data center, as they ensure that cold and warm air in the rack are separated. When there are no mounting adapters for IT components, chassis rails and shelves are required. Drawers are used to store manuals, spare parts and tools needed on site.

Get Brochure

Our new system accessories guarantee a reduction of assembly steps and less time expenditure through an even simpler and faster installation. Blanking panels and front panels are used for covering unused 19" areas. Support rails ensure safe installation of heavier equipment. 19" shelves (fixed, partially or fully retractable) may also be used to support heavier equipment. Drawers are used to store manuals, spare parts and tools needed on site. For further and more detailed information on our range of accessories, please see our documents under the “DOCUMENTS & DOWNLOADS” section.

Benefits

New Accessories - Shelves and Drawers: Easy installation from the front of 19" extrusions by one person Integrated latching hooks facilitate attachment to mounting hole extrusions. Installation on T-slot extrusions by screwing possible Quick installation:reduction of assembly steps and time
- Hang and fasten the mounting brackets with telescopic rail
- Slide in the shelf panel No mounting adapters required, thereforeno additional costs

Features

Support rails for safe installation of heavier equipment 19" shelves and drawers for front attachment to 19" extrusions, 482.6 mm 19" shelves fixed, partially or fully retractable. Perforated to optimize air supply. To support heavier equipment Drawers for storing service documents, spare parts and tools needed on site Compatibility with all types of 19" extrusions (mounting hole & T-slot) Wide choice of mounting material for every rack type and accessories.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location