The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Rack Monitoring System

Knürr RMS III Constant Reliability with Remote Monitoring System Reliability and Availability System and network management requirements mean the systems’ ambient conditions must be monitored. Compliance with the required ambient parameters is extremely important for successful/continuous operation of high-grade components.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Education
  • Government
  • Healthcare
  • Manufacturing
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Water Supply/Sewage Disposal

The advantages of Knürr’s modern rack monitoring system: Supports fault-free operation. Early disturbance detection. Incident logging. Automatic monitoring simplifies maintenance. Activates countermeasures in the event of a malfunction. Central status control of: filters, paper, toner, meter readings, inspection intervals, and much more. Up to 12 sensors can be connected in any arrangement.

Benefits

Early information about unwanted influences in a server or network rack.
Fast installation
Fast configuration
Integrateable in several management platforms

Features

Compact construction - Zero unit solution (for mounting outside the 19" installation area).
Cost-effective orderly installation with Plug & Play concept.
Convenient cabling with RJ11 and/or screw terminal sensor connections.
TCP/IP connection via Ethernet.
Configuration via SNMP and Web-Browser.
Web access is password-protected and optionally encrypted (https).
3 different user levels.
Freely programmable filter system (Boolean logic) for implementing all alarm conditions.
Compatible with standard network-management and infrastructure-management systems such as Liebert Nform™ or Open-Source Software.
Sensors for monitoring all relevant environmental influences (optional).
Internal power supply for sensor equipment (no additional power supply necessary).
Alarms via relay, network management or e-mail (SMTP).
Support from Modbus/TCP.
System time balancing with NTP servers.
Support of MQTT 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What sensors are supported by RMScompact III ?
A
The RMS supports temperature sensors, humidity sensors, any dry contact sensors (e.g. smoke detectors) or analogue sensors (0..10V). Third party sensors can be used - we recommend preconfigured sensor cables to connect 3rd party sensors.
Q
Does RMS compact III support advanced encryption and authentication ?
A
The focus of RMS development was on simple handling. Nevertheless a basic implementation of encryption and authentication is implemented.
Q
Is there a MIB ?
A
Please see download section fo MIB files
Partner Login

Language & Location