The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Model

Vertiv XTE ATS, Outdoor

The Vertiv XTE ATS outdoor Automatic Transfer Switch compliments Vertiv XTE integrated outdoor enclosures ideal for shelters and huts in the wireless industry, while the outdoor solution is designed to accompany an existing manual transfer switch or stand alone in any copper, fiber or wireless application.

Get Brochure
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Application flexibility with numerous configuration options
All in one solution saves space and minimizes deployment time
Mounting options include remote placement and enclosure integration

Features

UL891 listed enclosure and system, UL type 3R rainproof
Equipment/ground isolation provides positive grounding for all components
Dual polarity active power indicator light
Three-point locking system accessed using a 216-type tool, with padlock provisions
Aluminum or galvanized construction with stainless steel hardware for durability, light weight and low maintenance
Multistage powder finishing process meets EPA standards and provides a tough corrosion-resistant finish

Vertiv XTE ATS, Outdoor
Ordering Information
Part type
Enclosure
Color
Off-White
Description
200A or 400A Outdoor ATS
Physical Characteristics
Weight
90-110
Height
43.2; 68.00
Width
21.4; 25.5
Depth
9.0, 6.0

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location