The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv BBE CAD Series

Distribution enclosures for buried cable plant.

Get Brochure
Best Suited For:
  • Telecom
Warranty: One-Year Limited Warranty Against Defects in Material and Workmanship

Model Specifications Overview
Vertiv BBE CAD, CAD12
F604530   Enclosure   Green   12-in. pedestal with divider plate   50.32 in   12.9 in   12.9 in  
Vertiv BBE CAD, CAD4
F604500   Enclosure   Green   4-in. pedestal with mounting plate   49.5 in   4.9 in   4.9 in  
Vertiv BBE CAD, CAD6
F604510   Enclosure   Green   6-in. pedestal with mounting plate   50 in   6.63 in   6.63 in  
Vertiv BBE CAD, CAD8
F604520   Enclosure   Green   8-in. pedestal with mounting plate   50.32 in   8.25 in   8.25 in  

Features

Three convenient sizes
Swing-out locking divider plate for positive grounding
Removable lower front cover and service wire channel
Housing made of mill-galvanized steel
Multi-stage finishing process meets EPA standards and provides a tough, corrosion-resistant finish
Flexible installation

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location