The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv SmartMod™ Solutions

The Vertiv SmartMod™ offers an intelligent, rapidly deployable, prefabricated enclosure for modular data centers, cable landing stations, and network aggregation.

Get Brochure

Deploying a new data center or migrating your network to an IP architecture is a challenge, requiring tremendous drain on resources. Doing so in a short timeframe seems nearly impossible. However, operators and carriers must make significant changes in order to improve agility, reduce operating costs and remain competitive in today’s hyper-connected and ever-converging marketplace. The SmartMod™ offering is an intelligent, rapid deployable, modular enclosure for stand-alone data centers or network aggregation, seamlessly connecting end users to the high speed internet backbone. In an AC power architecture, the SmartMod infrastructure solution is pre-engineered from the ground up to provide a complete power and cooling solution and configuration flexibility that typical data center containers cannot. This means once you've configured your SmartMod enclosure, it becomes a data center manager's dream with remote management, intelligent controls, and unmatched engineering to accommodate your needs for economy and efficiency. SmartMod infrastructure solutions also excel in DC power architectures, where most network electronic sites involve several dedicated (and often legacy) systems to provide a safe and reliable operating environment for your communications equipment. Our prefabricated and factory tested enclosures can be integrated with 12V, 48V or 400V DC power supply, various battery backup technologies, thermal management, surge protection and remote monitoring. Along with the customer equipment, these subsystems are engineered to work together, delivered for assembly in the same time frame, and commissioned as a united whole. Learn more about how the SmartMod offering is taking rapid-deployment of data centers and critical network infrastructure to a new level. Talk to an expert now.

Benefits

Ensure the reliable operation of ground fault protection systems and reduction of voltage transients from unbalanced load switching (10-250kVA/kW)
Delivering the mission-critical protection you need to keep all your sensitive equipment operating as expected (500kA per phase)
Sustain critical operations that simply can’t go down, from integrated systems and network closets to facility-wide data center solutions (10-1200kVA/kW)
Monitor and manage your data center with superior efficiency by gaining the ability to change operating status of managed devices at will

Features

Extremely wide range of load testing solutions, from a simple 10 kW portable load to multiple megawatt units
Designed to withstand the most rigorous network power applications, these systems satisfy medium to large power requirements at remote sites and core facilities (5-600kW)
Scalable thermal management solutions delivering high efficiency and reliability
Easily separates hot and cold air, increasing return air temperature to cooling units
Active synchronization of onsite generating unit to the utility source with programmable microprocessor controller with keypad and LCD display
Provides real-time acquisition of data from the data center infrastructure and environment

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location