The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

SmartCloset

SmartCloset is the new standalone self-contained rack from Vertiv, along with inbuilt power and cooling. It facilitates the housing and trouble-free installation of active IT equipment like switches, routers, servers and so on – for which, an open environment is not conducive for healthy performance.​​​​

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Fire/Alarm/Security
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Warranty

SmartCloset is the new standalone self-contained rack from Vertiv, along with inbuilt power and cooling. It facilitates the housing and trouble-free installation of active IT equipment like switches, routers, servers and so on – for which, an open environment is not conducive for healthy performance. It is suitable for any location like factories, warehouses, branch offices and retail stores where ambient conditions and temperatures are not in control; and also where dust and dirt are common.

Benefits

The air conditioner capacity is designed considering only rack equipment load and rack volume, thus saving on both capital and operating costs.
A single rack for housing both power and active equipment offers lesser footprint and saves on critical space area.
Application – As IT equipment is designed to run 24x7 and typically dissipate sensible heat load, Smart Closet is exclusively designed for such applications to deliver maximum efficiency.
(Optional feature) Rack environment monitoring like temperature, humidity, door sensor, smoke sensor, etc.
The air conditioner comes with HP/LP switch and Under/Over voltage protection for sites at remote locations and with high voltage fluctuations.

Features

Dedicated Rack Mount Cooling - 
Rack Mount UPS and Battery – 
High Sensible Cooling and 24 x 7 
Cooling Unit with Safety Features – 
Rack Monitoring –

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location