The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Discontinued

Product Family

MCR - Mini Computer Room Enclosure

Vertiv rack enclosure protection solutions bring together the full range of Vertiv support systems into a single package. Depending on the level of protection required, these self contained systems can include comprehensive, computer-grade support features such as cooling, power, monitoring and security — all integrated in a seamless, qualified design.

Get Manual

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Can't I just buy a cabinet and put in an air conditioner?
A
The Vertiv MCR is engineered and meets Nationally Recognized Testing Laboratory (NRTL) standards as a complete solution. There is no need to purchase and install separate add-on components. The MCR is a self-contained system ready to go right from the start with components that are specifically designed to work together.
Q
Isn't it going to get really hot inside that cabinet?
A
The MCR includes computer-grade high availability precision cooling plus an optional backup cooling module that removes heat in the event of a power outage.
Q
What if we decide to move our offices?
A
The MCR is mounted on wheels so it is easy to install and relocate. Just position the unit and hook it up for installation.
Q
What if we don't have a special room for our computer system?
A
The MCR accommodates spaces not designed for cooling. It fits through standard-sized doorways and is air-cooled so it can operate without access to chilled water.

Replacement Products

Vertiv™ SmartCloset™

Vertiv™ SmartCloset™ is a complete solution curated by Vertiv experts to enable rapid and risk-free IT deployments at the Edge. The Vertiv SmartCloset brings together Vertiv™ VR Rack, Vertiv™ Liebert® UPS, and Vertiv™ Geist™ rPDU in one easy-to-order product providing the infrastructure required to support mission critical business operations.

Partner Login

Language & Location