The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Knürr™ Ergocon™

The Knürr™ Ergocon™ sets the standard for the most demanding 24h deployments in various types of control rooms. Best possible ergonomics by using multidimensional setting options like table & monitor height, + viewing distance. Solutions for individual areas of application and perfect device integration from a wide variety of console models. In combination with Knürr™ Ergocontrol, each user can have customized settings for guaranteed efficient workstation ergonomics.

KNÜRR™ ERGOCON™ THE ULTIMATE 24/7 CONSOLE FOR CRITICAL OPERATIONS: Over 2,000 variations are available, using the configurable part numbers. This allows you creating your perfect console, designed specifically to meet your requirements. You can include an installation module, KVM-ready technology cabinet in the base, rectangular or curved tabletop, single-level or bi-level design, and up to two-level monitor rails with depth adjustment. Always find the right Knürr™ console for your particular application!

Features

Modular console system
Choice between four different base frame widths
1400 mm
1800 mm
2200 mm
2x1400 mm for extra-large consoles
 
Standard compliance
DIN EN ISO 11064: Ergonomic design of control centers
DIN EN 527: defines workstation types with minimum requirements for range of settings
 
Comfortable height adjustment
Simple height adjustment for working and monitor levels, with memory function (standard).
 
Integrated passive ventilation concept
Guarantees maximum of IT components.
 
KVM-ready technology cabinet in base
With up to 3x6 RU 19”installation space for theperfect integration of KVM switches, SFF-PC, power distribution, cable management accessories, and much more. 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
3T Worldwide QRI (Nigeria) Limited
5A, Iron Bar Street, Off Providence road, Lekki Peninsula Phase 1 Lagos 23401 Nigeria
Product areas of focus: DC Power Systems, Power Transfer Switches, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Software, Monitoring, Control Room Infrastructure, Mobile Workstation
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
AutoCont SK a.s
+421 2 6353 0230
Rusovská cesta 20 Bratislava 851 01 Slovakia
Product areas of focus: Integrated Solutions, Racks and Containment, Control Room Infrastructure
Partner Login

Language & Location