The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Knürr Elicon® VC / VC-E

Knürr Elicon® VC/VC-E - Height-selectable and electrically height adjustable consoles for best ergonomics and operator efficency. The modular design allows a wide range of configurations and ensures maximum flexibility. Console elements can be retrofitted and upgraded at any time to stay future-proof. High-quality materials like aluminum die-cast profiles guarantee maximum stability and durability.

Get Brochure

KNÜRR ELICON® VC/VC-E - THE VERSATILE CONSOLE FOR A WIDE RANGE OF APPLICATIONS: Whether for video surveillance, security dispatching or engineering workstations – our comprehensive product range offers optimal solutions for a customized, ergonomic and efficient workstation. The modular design enables a wide variety of configurations and guarantees the highest degrees of flexibility. Combinations of tables can be retrofitted or modified at any time and without considerable effort. High quality materials with extruded aluminum profiles in combination with die-cast aluminum stabilizers ensure a maximum degree of stability and sturdiness. Ergonomic details simplify daily work in various situations and environments. A comprehensive range of accessories completes the Knürr Elicon workstation system: flat screen holders, PC and 19-inch rack containers, workstation lighting, usable storage trays, cable routing ducts and other extras.

Benefits

benefits to enter

Features

Modular console system
 Frame widths from 1200 mm to 2000 mm
Standard compliance
DIN EN ISO 11064: Ergonomic design of control centers
 DIN EN 527: defines workstation types with minimum requirements for range of settings
 Certified usability and ergonomics based on DIN 33419 / EN ISO 15537
Comfortable height adjustment
Simple height adjustment for working levels, with memory function (standard for VC-E).
Simple chain-linking 
of electrically adjustable (VC-E) and height selectable (VC) consoles
Generous cable troughs
to accommodate socket strips, KVM switches, cables etc.
Future-proof modular design
Expand your existing table combinations, modify your current installation or supplement it with new accessories. The modular design and multi-functional T-grooves give you all the options for future upgrades. 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
3T Worldwide QRI (Nigeria) Limited
5A, Iron Bar Street, Off Providence road, Lekki Peninsula Phase 1 Lagos 23401 Nigeria
Product areas of focus: DC Power Systems, Power Transfer Switches, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Software, Monitoring, Control Room Infrastructure, Mobile Workstation
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
AutoCont SK a.s
+421 2 6353 0230
Rusovská cesta 20 Bratislava 851 01 Slovakia
Product areas of focus: Integrated Solutions, Racks and Containment, Control Room Infrastructure
Partner Login

Language & Location